(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Quenched] Stud Bolt EA948DP-55

[Quenched] Stud Bolt EA948DP-55
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,471₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-S45C
・C…M20
・A…200
・B…50
・D…18.3

Part Number
EA948DP-55
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,471.24

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340120839 Type jig bolt Materials hardened steel
Overall length(mm) 200 Thread diameter M20 Thread Length(mm) 50
Details of materials SCM435 Treatment Quenched and tempered black dyed D Size (mm) 18.3

Please check the type/dimensions/specifications of the part EA948DP-55 in the [Quenched] Stud Bolt EA948DP-55 series.