[Quenched] Stud Bolt EA948DP-53

[Quenched] Stud Bolt EA948DP-53

【Product Specifications】
・Material-S45C
・C…M20
・A…125
・B…40
・D…18.3

Part Number

Configured Part Number is shown.

EA948DP-53

Part Number
EA948DP-53
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DP-53 in the [Quenched] Stud Bolt EA948DP-53 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)