• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Quenched] Thrust Bolt EA948DN-51

[Quenched] Thrust Bolt EA948DN-51

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening; Induction quenching (tip)
・E…M20
・A…75
・B…60
・D…30

Part Number

Configured Part Number is shown.

EA948DN-51

Part Number
EA948DN-51
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-51 in the [Quenched] Thrust Bolt EA948DN-51 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)