(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M20 x 2.5
・A…155
・B…40
・C…16
Part Number |
---|
EA948DN-101 |
EA948DN-102 |
EA948DN-111 |
EA948DN-112 |
EA948DN-113 |
EA948DN-121 |
EA948DN-122 |
EA948DN-132 |
EA948DN-134 |
EA948DN-141 |
EA948DN-143 |
EA948DN-144 |
EA948DN-152 |
EA948DN-153 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN code | Overall length (mm) | B Size | C Size | Thread diameter | Thread Length (mm) | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 922.24 | 1 Piece(s) | 8 Day(s) or more | 4518340116900 | 27 | 12mm | 7mm | M6 | 20 | M6×1 | ||
₹ 981.35 | 1 Piece(s) | 8 Day(s) or more | 4518340116917 | 42 | 12mm | 7mm | M6 | 35 | M6×1 | ||
₹ 988.36 | 1 Piece(s) | 7 Day(s) or more | 4518340117006 | 43 | 16mm | 9mm | M8 | 34 | M8×1.25 | ||
₹ 1,061.40 | 1 Piece(s) | 8 Day(s) or more | 4518340117013 | 63 | 16mm | 9mm | M8 | 54 | M8×1.25 | ||
₹ 1,122.42 | 1 Piece(s) | 8 Day(s) or more | 4518340117112 | 83 | 16mm | 9mm | M8 | 74 | M8×1.25 | ||
₹ 1,268.58 | 1 Piece(s) | 8 Day(s) or more | 4518340117143 | 64 | 20mm | 11mm | M10 | 53 | M10×1.5 | ||
₹ 1,408.98 | 1 Piece(s) | 8 Day(s) or more | 4518340117150 | 84 | 20mm | 11mm | M10 | 73 | M10×1.5 | ||
₹ 1,561.53 | 1 Piece(s) | 8 Day(s) or more | 4518340117402 | 85 | 25mm | 13mm | M12 | 72 | M12×1.75 | ||
₹ 1,848.00 | 1 Piece(s) | 8 Day(s) or more | 4518340117624 | 130 | 25mm | 13mm | M12 | 117 | M12×1.75 | ||
₹ 2,273.00 | 1 Piece(s) | 8 Day(s) or more | 4518340117655 | 85 | 32mm | 15mm | M16 | 70 | M16×2 | ||
₹ 2,571.64 | 1 Piece(s) | 8 Day(s) or more | 4518340117952 | 130 | 32mm | 15mm | M16 | 115 | M16×2 | ||
₹ 2,588.91 | 1 Piece(s) | 8 Day(s) or more | 4518340117969 | 155 | 32mm | 15mm | M16 | 140 | M16×2 | ||
₹ 3,048.09 | 1 Piece(s) | 8 Day(s) or more | 4518340118195 | 130 | 40mm | 16mm | M20 | 114 | M20×2.5 | ||
₹ 3,198.29 | 1 Piece(s) | 8 Day(s) or more | 4518340118225 | 155 | 40mm | 16mm | M20 | 139 | M20×2.5 |
Loading...
Type | jig bolt | Materials | hardened steel | swivel angle | 5° |
---|---|---|---|---|---|
Details of materials | S45C | Treatment | Quenched and tempered, black dyed |