(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M20 x 2.5
・A…130
・B…40
・C…16
JAN code | 4518340118195 | Type | jig bolt | Materials | hardened steel |
---|---|---|---|---|---|
Overall length(mm) | 130 | B Size | 40mm | C Size | 16mm |
Thread diameter | M20 | Thread Length(mm) | 114 | swivel angle | 5° |
Details of materials | S45C | Treatment | Quenched and tempered, black dyed | Screw | M20×2.5 |
Please check the type/dimensions/specifications of the part EA948DN-152 in the [Quenched] Thrust Bolt With Pad EA948DN-152 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy