[Quenched] Thrust Bolt With Pad EA948DN-123

[Quenched] Thrust Bolt With Pad EA948DN-123

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M10 x 1.5
・A…104
・B…20
・C…11

Part Number

Configured Part Number is shown.

EA948DN-123

Part Number
EA948DN-123
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-123 in the [Quenched] Thrust Bolt With Pad EA948DN-123 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)