(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Ball End] Bolt EA948DM-4

[Ball End] Bolt EA948DM-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,268₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Swivel angle-9°
・Body-Material: S45C, Process: Quenching, tempering, and blackening
・Bowl-Material: SUJ2, Process: Quenching and tempering
・E…M12
・A…32
・B…15
・C…22
・D…20

Part Number
EA948DM-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,268.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340112629 Type jig bolt Materials hardened steel
Overall length(mm) 32 D Size 20mm B Size 15mm
Main unit material S45C, processing: Quenched and tempered black dyed C Size 22mm Thread diameter M12
Ball Material SUJ2, processing: Hardening and tempering Thread Length(mm) 12 swivel angle

Please check the type/dimensions/specifications of the part EA948DM-4 in the [Ball End] Bolt EA948DM-4 series.