[Sphere] Ball Cap Screw EA948DJ-322

[Sphere] Ball Cap Screw EA948DJ-322

【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・E…M16
・A…63
・B…24
・Ball dia.…12

Part Number

Configured Part Number is shown.

EA948DJ-322

Part Number
EA948DJ-322
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-322 in the [Sphere] Ball Cap Screw EA948DJ-322 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)