[Sphere] Ball Cap Screw EA948DJ-303

[Sphere] Ball Cap Screw EA948DJ-303

【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・E…M6
・A…40.9
・B…10
・Ball dia.…4.0

Part Number

Configured Part Number is shown.

EA948DJ-303

Part Number
EA948DJ-303
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-303 in the [Sphere] Ball Cap Screw EA948DJ-303 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)