[Semi Sphere] Ball-Tipped Screw EA948DJ-27

[Semi Sphere] Ball-Tipped Screw EA948DJ-27

【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…30
・B…M12
・Ball dia.(mm)…8.7

Part Number

Configured Part Number is shown.

EA948DJ-27

Part Number
EA948DJ-27
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-27 in the [Semi Sphere] Ball-Tipped Screw EA948DJ-27 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)