(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Semi Sphere] Ball Cap Screw EA948DJ-223

[Semi Sphere] Ball Cap Screw EA948DJ-223
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,279₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Body-Material: SCM435, Process: Blackening
・Ball-Material: SUJ2
・Semi sphere type
・E…M16
・A…90
・B…24
・Ball dia.…12mm

Part Number
EA948DJ-223
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,278.96

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340101654 Type jig bolt Materials General steel/cast iron
Quantity 1 pc. included Ball Diameter 12mm B Size 24mm
Main unit material SCM435, processing: Black oxide coating Thread diameter M16 Shape hemisphere type
Ball Material SUJ2 Thread Length(mm) 90

Please check the type/dimensions/specifications of the part EA948DJ-223 in the [Semi Sphere] Ball Cap Screw EA948DJ-223 series.