(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Sphere] Ball Screw EA948DJ-111

[Sphere] Ball Screw EA948DJ-111
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      278₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M6
・A…10.9
・Ball dia.(mm)…4

Part Number
EA948DJ-111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 278.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340100930 Type jig bolt Materials General steel/cast iron
Overall length(mm) 10.9 Quantity 1 pc. included Ball Diameter 4mm
Main unit material SCM435, processing: Black oxide coating Thread diameter M6 Shape Global type
Ball Material SUJ2

Please check the type/dimensions/specifications of the part EA948DJ-111 in the [Sphere] Ball Screw EA948DJ-111 series.