(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Semi Sphere] Ball-Tipped Screw EA948DJ-1

[Semi Sphere] Ball-Tipped Screw EA948DJ-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      518₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material: steel (SCM45), Process: blackening
・Ball material-Steel (SUJ2)
・Semi sphere type
・A…6
・B…M4
・Ball dia.(mm)…2.5

Part Number
EA948DJ-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 518.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340098855 Type jig bolt Materials General steel/cast iron
Overall length(mm) 6 Quantity 1 pc. included Ball Diameter 2.5mm
Main unit material Steel (SCM45), treated: Black oxide coating Thread diameter M4 Shape hemisphere type
Ball Material Steel (SUJ2)

Please check the type/dimensions/specifications of the part EA948DJ-1 in the [Semi Sphere] Ball-Tipped Screw EA948DJ-1 series.