• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/3/2019 to 4:30 (IST) 25/3/2019. We apologize for the inconvenience.

Index Plunger EA948DD-8

Index Plunger EA948DD-8

【Product Specifications】
・The nose can be locked and unlocked by turning the handle 180°.
・With nut
・Nose lock type
・Nose mechanical strength-Nose dia. 5: 589N, dia.6: 848N,dia. 8: 1507N, da. 10: 2355N,dia. 12: 3393N
・Material…Steel SUM22L
・A…10
・B…M20D…70
・E…50
・L…30

Part Number

Configured Part Number is shown.

EA948DD-8

Part Number
EA948DD-8
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-8 in the Index Plunger EA948DD-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)