• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/3/2019 to 4:30 (IST) 25/3/2019. We apologize for the inconvenience.

Index Plunger [Nose Lock] EA948DD-71

Index Plunger [Nose Lock] EA948DD-71

【Product Specifications】
・Material-Body: steel (SUM22L), Knob: polyamide,Nose: steel (SUM22L)
・Manually operated spring plunger whose position can be easily unlocked by pulling the nose; the nose returns to the original condition by the internal spring when the knob isreleased.
・The nose lock type, -71 to -75, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・Nose lock…Included
・A…4
・B…M8
・C…18
・D…38.5
・J…10

Part Number

Configured Part Number is shown.

EA948DD-71

Part Number
EA948DD-71
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-71 in the Index Plunger [Nose Lock] EA948DD-71 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)