(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Index Plunger [Single Nut] EA948DD-63

Index Plunger [Single Nut] EA948DD-63
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Body: steel (SUM22L), Knob: polyamide,Nose: steel (SUM22L)
・Manually operated spring plunger whose position can be easily unlocked by pulling the nose; the nose returns to the original condition by the internal spring when the knob isreleased.
・The nose lock type, -71 to -75, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・A…6
・B…M12
・C…25
・D…51.7
・J…14

Part Number
EA948DD-63
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,559.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340219588 Type Locating pin Materials Main unit: Steel (SUM22L), knob: polyamide, nose: Steel (SUM22L)
Butting pin material General steel/cast iron Quantity 1 pc. included D Size 51.7mm
B Size M12 C Size 25mm Butting pin diameter(mm) 6
Size (mm) J:14 Heat-Resistant Temperature 80°C

Please check the type/dimensions/specifications of the part EA948DD-63 in the Index Plunger [Single Nut] EA948DD-63 series.