(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Index Plunger [Double Nut] EA948DD-33

Index Plunger [Double Nut] EA948DD-33
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,708₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Short type
・Body material…Steel SUM22L
・A…8
・B…M16
・C…33
・D…54
・K…24

Part Number
EA948DD-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,708.36

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340227149 Specifications Short type Type Locating pin
Materials Steel (SUM22L) Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 54mm B Size M16 C Size 33mm
Butting pin diameter(mm) 8 K Size 24mm

Please check the type/dimensions/specifications of the part EA948DD-33 in the Index Plunger [Double Nut] EA948DD-33 series.