(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Heavy Load] Short Plunger EA948DA-58

[Heavy Load] Short Plunger EA948DA-58
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material: steel, Process: blackening
・Center pin material-Steel
・For heavy load
・A…M20
・B…10
・C…30
・D…6.5
・Pressure (N)Min to Max…60 to 120

Part Number
EA948DA-58
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,402.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340128446 Applications For heavy duty Type Locating pin
Materials Center Pin: Steel Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 6.5mm Main unit material steel, treated: Black oxide coating C Size 30mm
Pressure min~max 60 to 120N A Size M20 Butting pin diameter(mm) 10

Please check the type/dimensions/specifications of the part EA948DA-58 in the [Heavy Load] Short Plunger EA948DA-58 series.