(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[With Hexagonal Hole] Heavy Load Ball Plunger EA948DA-39

[With Hexagonal Hole] Heavy Load Ball Plunger EA948DA-39
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,633₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material: steel, Process: blackening
・Boll material-Steel
・For heavy load
・A…M20
・B…12
・C…43
・D…4.5
・Pressure (N)Min to Max…115 to 240

Part Number
EA948DA-39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,632.85

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340127463 Applications For heavy duty Type Locating pin
Materials Ball: Steel Butting pin material General steel/cast iron Quantity 1 pc. included
D Size 4.5mm B Size 12mm Main unit material steel, treated: Black oxide coating
C Size 43mm Pressure min~max 115 to 40N A Size M20

Please check the type/dimensions/specifications of the part EA948DA-39 in the [With Hexagonal Hole] Heavy Load Ball Plunger EA948DA-39 series.