Loading...

Gypsum Board Anchor EA947BM-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Plate Thickness …3 To 13mm
・Compatible Screw Dia. …3.5 To 5mm
・Compatible Screw Length …25mmMore Than
・Description …With Screw
・Accessories …Dish Bis (4.5×30mm )Addapted
・Qty. Per Unit …50
・No Hole Required At The Bottom, And Therefore No Dust Will Be Emitted When Installed.
・Flash Head Beautiful Finish
・Stable 2 Pcs Leg Load Capacity Rise 。
・Ensures You Neat Work Using Its Screw Guidance And Placement Engrailment.

Gypsum Board Anchor EA947BM-2 | ESCO | MISUMI India