• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.
Fluorine Resin Film EA944VA-1

Fluorine Resin Film EA944VA-1

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Width-300mm
・Length-10m
・C class insulation (180℃ or more)
・For the coil insulation of a motor, transformer, the insulation coating of lead wire, the lining of a pipe and hopper, the conveyor surface, the integral molding of rubber.
・Non-adhesive
・Max operating temperature-260℃
・Thickness…0.05mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : EA944VA-1
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)