- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1m Aluminum Tape (Heat-Resistant)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tape width |
|
₹ 1,250.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
50mm |
|
₹ 1,927.98
|
1 Piece(s)
|
|
6 Day(s) or more
|
100mm |
Basic Specifications
-
- Tape length
- 1m
-
- Adhesive
- Acrylic type
-
- Product detail type
- Aluminum Tape (Heat-Resistant)
-
- Base material
- Aluminum foil
-
- Maximum operating temperature(°C)
- 150
-
- Tape thickness(mm)
- 0.08
Product Description
【Product Specifications】
・Length-1m
・Thickness-0.08mm
・For repairing cracks and holes on muffler
・Heat-proof temperature-150℃
・Width…50mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tape width |
|
₹ 1,250.00
|
1 Piece(s)
|
|
6 Day(s) or more
|
50mm |
|
₹ 1,927.98
|
1 Piece(s)
|
|
6 Day(s) or more
|
100mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy