(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

9.14 m adhesive tape (Heat-resistant aluminum foil)

9.14 m adhesive tape (Heat-resistant aluminum foil)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,562.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA944SE-38
EA944SE-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Tape width

₹ 2,562.95

1 Piece(s) 6 Day(s) or more 120g 38mm

₹ 3,323.56

1 Piece(s) 6 Day(s) or more 160g 50mm

Basic Specifications

  • Tape length
    9.14m
  • Adhesive
    Silicone-based
  • Details 1
    Base material: Soft aluminum foil, adhesive: Silicone-based
  • Product detail type
    Adhesive tape (Heat-resistant aluminum foil)
  • Base material
    Aluminum foil
  • Minimum Operating Temperature(°C)
    -15
  • Maximum operating temperature(°C)
    180
  • Tape thickness(mm)
    0.12

Product Description

【Product Specifications】
・For a duct seal, reinforcement of water heater. For reinforcing and repairing the places subjected to high temperature, such as an engine room.
・Length-9.14m
・Thickness-0.12mm
・Heat-proof temp.: -15 to 180℃
・Width…38mm

Part Number
EA944SE-38
EA944SE-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Tape width

₹ 2,562.95

1 Piece(s) 6 Day(s) or more 120g 38mm

₹ 3,323.56

1 Piece(s) 6 Day(s) or more 160g 50mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon