(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

900 mm Stainless Steel Sheet (Adhesive)

900 mm Stainless Steel Sheet (Adhesive)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA944SA-3

  • Materials
    Base material: 18-0 stainless steel, Adhesive: Acrylic, Release paper: Paper, protective sheet: Polypropylene
  • Thickness
    0.13mm
  • Size
    300×900mm
  • Details 1
    With adhesive
  • Product detail type
    900 mm Stainless Steel Sheet (Adhesive)
  • Details 2
    The number of pieces is 1
  • Packaging Weight
    280g
Part Number
EA944SA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,578.51

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Materials
    Base material: 18-0 stainless steel, Adhesive: Acrylic, Release paper: Paper, protective sheet: Polypropylene
  • Thickness
    0.13mm
  • Size
    300×900mm
  • Details 1
    With adhesive
  • Product detail type
    900 mm Stainless Steel Sheet (Adhesive)
  • Details 2
    The number of pieces is 1
  • Packaging Weight
    280g

Product Description

【Product Specifications】
・For protecting area around microwave oven
・Material-Stainless steel
・This tape can be cut with scissors.
・Thickness-0.13mm
・High durability and strong resistance to water, heat, stain and oil
・Dim. (mm)…300 x 900

Specifications of EA944SA-3

  • Materials
    Base material: 18-0 stainless steel, Adhesive: Acrylic, Release paper: Paper, protective sheet: Polypropylene
  • Thickness
    0.13mm
  • Size
    300×900mm
  • Details 1
    With adhesive
  • Product detail type
    900 mm Stainless Steel Sheet (Adhesive)
  • Details 2
    The number of pieces is 1
  • Packaging Weight
    280g
Part Number
EA944SA-3
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,578.51

1 Piece(s) 5 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list