(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lead-Free Vinyl Tape 50 mm × 20 m【4 Pieces Per Package】

Lead-Free Vinyl Tape 50 mm × 20 m
  • Volume Discount

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944NP-33

  • Color
    Blue
  • JAN code
    4548745262629
  • Materials
    Base Material: PVC, Adhesive: Rubber-based
  • Tape width
    50mm
  • Tape length
    20m
  • Tape thickness(mm)
    0.2
Part Number
EA944NP-33
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

₹ 2,275.00

1 Pack(s)

4 Pieces Per Package

Available 5 Day(s) or more 10

Basic Specifications

  • Color
    Blue
  • JAN code
    4548745262629
  • Materials
    Base Material: PVC, Adhesive: Rubber-based
  • Tape width
    50mm
  • Tape length
    20m
  • Tape thickness(mm)
    0.2

Product Description

【Product Specifications】
・Thickness …0.2mm
・The width …50mm
・Material …Material :Polyvinyl chlorideAdhesives :Gum System
・Non-Lead
・Rohs-Compliant
・Superior Electrical Insulation Capability And Powerful Adhesiveness That Would Not Get Peeling Off From The Devices
・Color …Clear
・Length …20m
・Qty. Per Unit …1Roll

Specifications of EA944NP-33

  • Color
    Blue
  • JAN code
    4548745262629
  • Materials
    Base Material: PVC, Adhesive: Rubber-based
  • Tape width
    50mm
  • Tape length
    20m
  • Tape thickness(mm)
    0.2
Part Number
EA944NP-33
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

₹ 2,275.00

1 Pack(s)

4 Pieces Per Package

Available 5 Day(s) or more 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1