(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lead-Free Vinyl Tape 19 mm × 10 m / 25 mm × 20 m【1-10 Pieces Per Package】

Lead-Free Vinyl Tape 19 mm × 10 m / 25 mm × 20 m
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 458.01 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA944NP-4
EA944NP-123
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color JAN code Materials Tape width Tape length

₹ 1,137.00

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 10 Yellow 4518340105775 Base material: PVC, adhesive: Rubber-based 19mm 10m

₹ 458.01

1 Piece(s) - 5 Day(s) or more 10 Blue 4548745264036 Base Material: PVC, Adhesive: Rubber-based 25mm 20m

Basic Specifications

  • Tape thickness(mm)
    0.2

Product Description

【Product Specifications】
・Unparalleled insulation, powerful adhesive power without terminal peeling.
・Dim.-19mm x 10m
・Thickness-0.2mm
・Material-PVC
・Color…Clear
・Qty. per unit…10 roll

Part Number
EA944NP-4
EA944NP-123
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Color JAN code Materials Tape width Tape length

₹ 1,137.00

1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) or more 10 Yellow 4518340105775 Base material: PVC, adhesive: Rubber-based 19mm 10m

₹ 458.01

1 Piece(s) - 5 Day(s) or more 10 Blue 4548745264036 Base Material: PVC, Adhesive: Rubber-based 25mm 20m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1