(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2.0-m "Transparent" Heavy-Duty Repair Tape (for Outdoor Use)

2.0-m "Transparent" Heavy-Duty Repair Tape (for Outdoor Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 811.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Adhesive
    Acrylic type
  • Details 1
    Single-sided adhesive tape
  • Product detail type
    2.0-m "Transparent" Heavy-Duty Repair Tape (for Outdoor Use)
  • Minimum Operating Temperature(°C)
    -20
  • Maximum operating temperature(°C)
    80
  • Tape thickness(mm)
    0.37
  • Color detail
    Transparent
  • Base material details
    Special film form

Product Description

【Product Specifications】
・Length-2m
・Material-Special film
・Category temperature range: -20 to 80℃
・Color-Clear
・Single-sided adhesive tape
・Thickness-0.37mm
・Have powerful adhesive power with water and heat resistance and fit well in curved surface. Unobtrusive, enabled to adhere in many materials such as cloth, leather, vinyl, metal, wood. Ideal for the damage in plastic greenhouse, rain gutter, sash.
・Width…30mm

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list