- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
140mmx25m hood repair tape
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Color detail |
|
₹ 19,560.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Green |
|
₹ 21,146.62
|
1 Piece(s)
|
|
6 Day(s) or more
|
Silver |
- |
Basic Specifications
-
- Adhesive
- Acrylic type
-
- Details 1
- Completely waterproof, strong adhesion
-
- Size
- 140mm x 25m
-
- Product detail type
- 140mmx25m hood repair tape
-
- Tape thickness(mm)
- 0.6
-
- Base material details
- Vinylon
Product Description
[Specifications]
·Completely waterproof, strong adhesion
·Base material: vinylon
· Adhesive: acrylic-based
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Color detail |
|
₹ 19,560.76
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
Green |
|
₹ 21,146.62
|
1 Piece(s)
|
|
6 Day(s) or more
|
Silver |
- |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy