Loading...

[Nonadhesive] Heat resistant silica tape EA944MS-50

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Dim.-50 x 0.8mm x 30m
    ・Material-Inorganic fiber (major component: silica)
    ・Category temperature range-Up to 1,000℃
    ・Least shrinkage even in continuous operation at high temperature. Excellent in thermal insulation, strength, flexibility compared to asbestos tape, and ideal as thermal insulator, heat/cold insulator.