(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Protective Tape (For Architecture)

Protective Tape (For Architecture)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944ML-23

  • Color
    Green
  • JAN code
    4548745614183
  • Tape width
    50mm
  • Tape length
    50m
  • Adhesive
    Acrylic type
  • Tape thickness(mm)
    0.107
  • Base material details
    Recycled PET / PET
Part Number
EA944ML-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,306.87

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Color
    Green
  • JAN code
    4548745614183
  • Tape width
    50mm
  • Tape length
    50m
  • Adhesive
    Acrylic type
  • Tape thickness(mm)
    0.107
  • Base material details
    Recycled PET / PET

Product Description

【Product Specifications】
・Hand tearable. Firmly adheres on uneven surface. Also, it is easy to peel off.
・Dim.-50mm x 50m
・Thickness-0.107mm
・Material-Recycled PET, PET
・Text can be written on the tape with oil-based marker.
・Available for attaching on polyethylene, polypropylene and laminated paper. Possible to paste twice.
・Color…Semitransparent

Specifications of EA944ML-23

  • Color
    Green
  • JAN code
    4548745614183
  • Tape width
    50mm
  • Tape length
    50m
  • Adhesive
    Acrylic type
  • Tape thickness(mm)
    0.107
  • Base material details
    Recycled PET / PET
Part Number
EA944ML-23
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,306.87

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon