- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Petrolatum-based anticorrosion tape
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tape width |
Tape length |
Details 1 |
Tape thickness (mm) |
Product type |
|
₹ 8,563.82
|
1 Piece(s)
|
|
6 Day(s) or more
|
- |
- |
Undercoat material for EA944MK-50, -100 (3 kg can) |
- |
Related supplies |
|
₹ 9,562.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
Filler for EA944MK-50, -100 (3 kg) |
- |
Related supplies |
|
₹ 1,811.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
50mm |
10m |
- |
1.1 |
Anti-Corrosive Tape |
|
₹ 3,331.95
|
1 Piece(s)
|
|
5 Day(s) or more
|
100mm |
10m |
- |
1.1 |
Anti-Corrosive Tape |
Basic Specifications
-
- Product detail type
- Petrolatum-based anticorrosion tape
Product Description
【Product Specifications】
・For anticorroding / rust-proofing pipes and equipments
・Excellent in rust, erosion, chemical resistance.
・Length-10m
・Thickness-1.1mm
・Specification…Width 100mm
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tape width |
Tape length |
Details 1 |
Tape thickness (mm) |
Product type |
|
₹ 8,563.82
|
1 Piece(s)
|
|
6 Day(s) or more
|
- |
- |
Undercoat material for EA944MK-50, -100 (3 kg can) |
- |
Related supplies |
|
₹ 9,562.00
|
1 Piece(s)
|
|
5 Day(s) or more
|
- |
- |
Filler for EA944MK-50, -100 (3 kg) |
- |
Related supplies |
|
₹ 1,811.96
|
1 Piece(s)
|
|
5 Day(s) or more
|
50mm |
10m |
- |
1.1 |
Anti-Corrosive Tape |
|
₹ 3,331.95
|
1 Piece(s)
|
|
5 Day(s) or more
|
100mm |
10m |
- |
1.1 |
Anti-Corrosive Tape |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy