(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ESCO Co., Ltd 50 mm × 20 m, Waterproof Airtight Tape (Butyl Rubber)

ESCO Co., Ltd 50 mm × 20 m, Waterproof Airtight Tape (Butyl Rubber)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944MH-9

Part Number
EA944MH-9
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,873.80

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Dim.-50mm x 20m
・Thickness-0.5mm
・Material-Aluminum film and reinforcing film
・For airproofing of residential window surrounds, and for airproofing and waterproofing of joints on an insulator, etc.
・Excellent airtight performance and durability
・Adhesive face…One face.

Specifications of EA944MH-9

Part Number
EA944MH-9
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,873.80

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1