(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

5m self-bonding tape (1.0 mm butyl rubber)

5m self-bonding tape (1.0 mm butyl rubber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,787.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA944MH-16
EA944MH-17
EA944MH-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Tape width Details 1 Applications Flame retardance

₹ 1,787.00

1 Piece(s) 5 Day(s) or more Black 40mm - Toilet and bathroom ducts -

₹ 3,057.33

1 Piece(s) 5 Day(s) or more Black 70mm Butyl rubber sealing for ducts Toilet and bathroom ducts -

₹ 2,172.27

1 Piece(s) 5 Day(s) or more Yellow 40mm Butyl rubber sealing for ducts kitchen range duct Flame retardant specifications

Basic Specifications

  • Tape length
    5m
  • Product detail type
    5m self-bonding tape (1.0 mm butyl rubber)
  • Heat-resistant temperature
    80°C
  • Base material
    butyl rubber-based
  • Tape thickness(mm)
    1.0mm

Product Description

【Product Specifications】
・Butyl rubber sealing only for duct
・Self fusing property enables to integrate the part constructed after a while
・Superior watertight and airproof properties. Prevent dew condensation and smoke leakage from duct joint.
・Excellent in oil and chemical resistance, and earthquake resistant.
・Dim.-1mm x 5m
・Heat-proof temperature-80℃
・-18 and -19 are flame-resistant.
・Color…Black
・Width…40mm

Part Number
EA944MH-16
EA944MH-17
EA944MH-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Tape width Details 1 Applications Flame retardance

₹ 1,787.00

1 Piece(s) 5 Day(s) or more Black 40mm - Toilet and bathroom ducts -

₹ 3,057.33

1 Piece(s) 5 Day(s) or more Black 70mm Butyl rubber sealing for ducts Toilet and bathroom ducts -

₹ 2,172.27

1 Piece(s) 5 Day(s) or more Yellow 40mm Butyl rubber sealing for ducts kitchen range duct Flame retardant specifications

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1