MiSUMi
Search
Loading...
Categories
Brand
All Brand
MISUMI Brand
English
हिन्दी
Other
This translation is a Google translation
[With Adhesive]Magic Tape EA944MA-182
Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size…25mm×150mm
・Material…Polyester
・Color…White