(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5m anti-slip tape (Transparent)

5m anti-slip tape (Transparent)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944DN-12

  • Color
    Transparency
  • JAN code
    4548745612271
  • Materials
    Polyester film, artificial abrasive grains
  • Tape width
    50mm
  • Tape length
    5m
  • Release paper
  • Details 1
    Adhesive type, with release paper
  • Product detail type
    5m anti-slip tape (Transparent)
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.3
Part Number
EA944DN-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,865.04

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Color
    Transparency
  • JAN code
    4548745612271
  • Materials
    Polyester film, artificial abrasive grains
  • Tape width
    50mm
  • Tape length
    5m
  • Release paper
  • Details 1
    Adhesive type, with release paper
  • Product detail type
    5m anti-slip tape (Transparent)
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.3

Product Description

[Specifications]
·Base material: plastic type
·Materials: polyester film, artificial abrasive grains

Specifications of EA944DN-12

  • Color
    Transparency
  • JAN code
    4548745612271
  • Materials
    Polyester film, artificial abrasive grains
  • Tape width
    50mm
  • Tape length
    5m
  • Release paper
  • Details 1
    Adhesive type, with release paper
  • Product detail type
    5m anti-slip tape (Transparent)
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.3
Part Number
EA944DN-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,865.04

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon