(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

18.3 m Anti-slip tape (water/oil resistant/black) Thickness approx. 0.8 mm

18.3 m Anti-slip tape (water/oil resistant/black) Thickness approx. 0.8 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944DB-6

  • Color
    Black
  • JAN code
    4518340234444
  • Grit size
    #60
  • Tape width
    50mm
  • Tape length
    18.3m
  • Details 1
    For both indoor/outdoor use
  • Details 2
    Adhesive tape type
  • Product detail type
    18.3 m Anti-slip tape (water/oil resistant/black) Thickness approx. 0.8 mm
  • Tape thickness(mm)
    0.8
  • Indoor/Outdoor
    For outdoor, indoor use
Part Number
EA944DB-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,085.22

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Color
    Black
  • JAN code
    4518340234444
  • Grit size
    #60
  • Tape width
    50mm
  • Tape length
    18.3m
  • Details 1
    For both indoor/outdoor use
  • Details 2
    Adhesive tape type
  • Product detail type
    18.3 m Anti-slip tape (water/oil resistant/black) Thickness approx. 0.8 mm
  • Tape thickness(mm)
    0.8
  • Indoor/Outdoor
    For outdoor, indoor use

Product Description

【Product Specifications】
・Adhesive tape
・Length-18.3m
・Thickness-About 0.8mm
・Enabled to clean with a mop.
・For places where it is necessary to clean frequently
・Water resistant, durable to chemicals and oil.
・For both indoor and outdoor
・Granularity-#60
・Width (mm)…50

Specifications of EA944DB-6

  • Color
    Black
  • JAN code
    4518340234444
  • Grit size
    #60
  • Tape width
    50mm
  • Tape length
    18.3m
  • Details 1
    For both indoor/outdoor use
  • Details 2
    Adhesive tape type
  • Product detail type
    18.3 m Anti-slip tape (water/oil resistant/black) Thickness approx. 0.8 mm
  • Tape thickness(mm)
    0.8
  • Indoor/Outdoor
    For outdoor, indoor use
Part Number
EA944DB-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,085.22

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1