(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

18.3 m Anti-slip tape (water/oil resistant/black) Thickness 0.89 mm

18.3 m Anti-slip tape (water/oil resistant/black) Thickness 0.89 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944DB-51

  • Color
    Black
  • JAN code
    4548745977615
  • Grit size
    #46
  • Materials
    Base material: PVC, adhesive: Acrylic type
  • Tape width
    25mm
  • Tape length
    18.3m
  • Adhesive
    Acrylic type
  • Release paper
  • Details 1
    With backside release paper
  • Details 2
    For both indoor/outdoor use
  • Tensile strength
    4.2kg/15mm
  • Product detail type
    18.3 m Anti-slip tape (water/oil resistant/black) Thickness 0.89 mm
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.89
  • Indoor/Outdoor
    For outdoor, indoor use
Part Number
EA944DB-51
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,075.53

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Color
    Black
  • JAN code
    4548745977615
  • Grit size
    #46
  • Materials
    Base material: PVC, adhesive: Acrylic type
  • Tape width
    25mm
  • Tape length
    18.3m
  • Adhesive
    Acrylic type
  • Release paper
  • Details 1
    With backside release paper
  • Details 2
    For both indoor/outdoor use
  • Tensile strength
    4.2kg/15mm
  • Product detail type
    18.3 m Anti-slip tape (water/oil resistant/black) Thickness 0.89 mm
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.89
  • Indoor/Outdoor
    For outdoor, indoor use

Product Description

[Features]
·For car steps, anti-slip for buildings and parking lots, etc.
·Materials: base material: PVC, adhesive: acrylic
·It has excellent resistance to water, chemicals, and oil.

Specifications of EA944DB-51

  • Color
    Black
  • JAN code
    4548745977615
  • Grit size
    #46
  • Materials
    Base material: PVC, adhesive: Acrylic type
  • Tape width
    25mm
  • Tape length
    18.3m
  • Adhesive
    Acrylic type
  • Release paper
  • Details 1
    With backside release paper
  • Details 2
    For both indoor/outdoor use
  • Tensile strength
    4.2kg/15mm
  • Product detail type
    18.3 m Anti-slip tape (water/oil resistant/black) Thickness 0.89 mm
  • Base material
    Plastic type
  • Tape thickness(mm)
    0.89
  • Indoor/Outdoor
    For outdoor, indoor use
Part Number
EA944DB-51
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,075.53

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon