(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

40 W Shatter-Resistant Cover for Fluorescent Lamps【10 Pieces Per Package】

40 W Shatter-Resistant Cover for Fluorescent Lamps

You can add up to 6 items to the comparison list.

Loading...

Catalog

Japanese Only

Product Description

【Product Specifications】
・※…Fluorescent Lamp is sold separately.
・Description …Transparent PET、Aluminum Deposition PET
・Size …78mm×1190mm(For 40W)
・Prevents From Having Glass Material Scattered When The Fluorescent Lamp Is Damaged.
・Easy To Attach By Only Putting The Fluorescent Tube Through It.
・The Ultraviolet Absorption Film On The Surface Will Reduced The Number Of Insects Coming Closer.
・The Brightness Will Be Improved, Uv Protection Will Be Enabled, And Scatter Prevention Effect Will Be Ensured By Simply Attaching The Product.
・Qty. Per Unit …10Sheets

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list