(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Bag With Zipper (0.06 mm)【100 Pieces Per Package】

Plastic Bag With Zipper (0.06 mm)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944CC-400

  • Materials
    Polyethylene
  • Under Zip Size (mm)
    400×280mm
  • Thickness
    0.06mm
  • Details 1
    Quantity: 100 pcs.
Part Number
EA944CC-400
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 7,616.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Product Description

Plastic bag with a zip (0.06 mm) 100 pcs. included
[Materials]PE (polyethylene)

Specifications of EA944CC-400

  • Materials
    Polyethylene
  • Under Zip Size (mm)
    400×280mm
  • Thickness
    0.06mm
  • Details 1
    Quantity: 100 pcs.
Part Number
EA944CC-400
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 7,616.00

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list