Loading...

Oil-Based Fluorescent Paint Coating Agent EA942EW-36

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Oil-based fluorescent paint (top coat special for EA942EW-21 to -23, and -31 to -33)
    ・Color…Clear
    ・Drying time (finger touch)… 20℃: Approx. 45 minutes, 5℃: Approx. 1.5 hours
    ・Top coating can prevent discoloration by ultraviolet ray and outdoor painting can be performed.
    ・Content…1kg
    ・Paint area (1 coat)…8m2