(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polyester Resin (Main Agent for FRP)

Polyester Resin (Main Agent for FRP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 2,071.44 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942ES-1
EA942ES-2
EA942ES-3
EA942ES-4
EA942ES-16
EA942ES-17
EA942ES-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Quantity Product Detail Type Application Area Drying time Color

₹ 2,071.44

1 Piece(s) 9 Day(s) or more - 0.5 kg 0.5 kg 0.3 to 0.4 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 3,631.82

1 Piece(s) 8 Day(s) or more - 1 kg 1.0 kg 0.6 to 0.7 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 6,172.44

1 Piece(s) 8 Day(s) or more - 2 kg 2.0㎏ 1.2 to 1.4 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 10,843.15

1 Piece(s) 8 Day(s) or more 4395g 4 kg 4.0 kg 2.4 to 2.8 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 2,445.13

1 Piece(s) 8 Day(s) or more - 0.5 kg 0.5 kg 0.3 to 0.4 m2 20°C: 60 to 90 min., winter: Approx. 2 to 3 hours Clear

₹ 4,183.65

1 Piece(s) 8 Day(s) or more - 1.0 kg 1.0 kg 0.6 to 0.7 m2 20°C: 60 to 90 min., winter: Approx. 2 to 3 hours Clear

₹ 7,218.51

1 Piece(s) 8 Day(s) or more - 2.0㎏ 2.0㎏ 1.2 to 1.4 m2 20°C: 60 to 90 min., winter: Approx. 2 to 3 hours Clear

Basic Specifications

  • Repair of FRP Formed Products
    Repair and processing of cracks, defects, dents, etc., processing such as replenishment
  • Creation of FRP Formed Products
    For such as making figurines, models, and various parts

Product Description

【Product Specifications】
・Repair FRP molded goods-Repair, process, and patch a crack, deficient part, dent, etc.
・Create FRP molded goods-Create stationary article, model, various parts.
・Always use a hardener and glass fibers together.
・FRP does not rust likeiron or deteriorate like wood.
・Color…Light brown
・Content…0.5kg

Part Number
EA942ES-1
EA942ES-2
EA942ES-3
EA942ES-4
EA942ES-16
EA942ES-17
EA942ES-18
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Weight Quantity Product Detail Type Application Area Drying time Color

₹ 2,071.44

1 Piece(s) 9 Day(s) or more - 0.5 kg 0.5 kg 0.3 to 0.4 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 3,631.82

1 Piece(s) 8 Day(s) or more - 1 kg 1.0 kg 0.6 to 0.7 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 6,172.44

1 Piece(s) 8 Day(s) or more - 2 kg 2.0㎏ 1.2 to 1.4 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 10,843.15

1 Piece(s) 8 Day(s) or more 4395g 4 kg 4.0 kg 2.4 to 2.8 m2 20°C: 20 to 40 min., winter: 30 to 60 min. Amber color

₹ 2,445.13

1 Piece(s) 8 Day(s) or more - 0.5 kg 0.5 kg 0.3 to 0.4 m2 20°C: 60 to 90 min., winter: Approx. 2 to 3 hours Clear

₹ 4,183.65

1 Piece(s) 8 Day(s) or more - 1.0 kg 1.0 kg 0.6 to 0.7 m2 20°C: 60 to 90 min., winter: Approx. 2 to 3 hours Clear

₹ 7,218.51

1 Piece(s) 8 Day(s) or more - 2.0㎏ 2.0㎏ 1.2 to 1.4 m2 20°C: 60 to 90 min., winter: Approx. 2 to 3 hours Clear

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon