(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
EA942EN-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 17,606.56 |
1 Piece(s) | 9 Day(s) or more |
【Product Specifications】
・Matte
・Plastic ship, Wooden ship, Paint for bottom of the steel vessel
・Drying time (Finger touch)-20℃: about 30 minutes, Winter: about 60 minutes
・Paint area (1 coats)-2kg: about 10m2, 4kg: about 20m2
・Excellent adhesive quality. Directly paintable without primer coat.
・Surface of the paint film is polished by the presser of water during the ship navigation, so this produces antifouling effect over a long time.
・Dedicated thinner-EA942EN-35, -36
・Color…White
・Content…4kg
Part Number |
---|
EA942EN-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 17,606.56 |
1 Piece(s) | 9 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy