(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat resistant spray EA942EM-72

Heat resistant spray EA942EM-72

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EM-72

  • Color
    Silver
  • Details 1
    Oil-based type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    600°C
  • Operating temperature range
    10 to 30°C
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min. * It cures by heating.
  • Painted Area (Single coating)
    Approx. 2 m2
Part Number
EA942EM-72
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,725.67

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Color
    Silver
  • Details 1
    Oil-based type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    600°C
  • Operating temperature range
    10 to 30°C
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min. * It cures by heating.
  • Painted Area (Single coating)
    Approx. 2 m2

Product Description

【Product Specifications】
・Content-300ml
・Heat-proof temperature-600℃
・Spread this to the places where heat resistance is needed, such as a stove, vehicle's muffler, incinerator.
・Color…Silver

Specifications of EA942EM-72

  • Color
    Silver
  • Details 1
    Oil-based type
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Heat-Resistant Temperature
    600°C
  • Operating temperature range
    10 to 30°C
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min. * It cures by heating.
  • Painted Area (Single coating)
    Approx. 2 m2
Part Number
EA942EM-72
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,725.67

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1