(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Lacquer Spray EA942EM-6

Lacquer Spray EA942EM-6

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EM-6

  • Details 2
    Glossy
  • Color
    Color: Orange Red
  • Details 3
    Capacity: 300 ml
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): Approx. 0.6 to 0.9 m2
  • Details 6
    Vitrified Cotton Lacquer Spray
  • Details 5
    Round blown
Part Number
EA942EM-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 963.18

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Details 2
    Glossy
  • Color
    Color: Orange Red
  • Details 3
    Capacity: 300 ml
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): Approx. 0.6 to 0.9 m2
  • Details 6
    Vitrified Cotton Lacquer Spray
  • Details 5
    Round blown

Product Description

【Product Specifications】
・Glossy (-3B is non-glossy)
・Content-300ml
・Paint area (2 coats)-Approx. 0.6 to 0.9m2
・Drying time (Finger touch)-20℃: approx. 15minWinter: approx. 30min
・Smooth and beautiful finish, just spray over the gate, shutter, fence, shed, furniture, joinery.
・Color…Orange red

Specifications of EA942EM-6

  • Details 2
    Glossy
  • Color
    Color: Orange Red
  • Details 3
    Capacity: 300 ml
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): Approx. 0.6 to 0.9 m2
  • Details 6
    Vitrified Cotton Lacquer Spray
  • Details 5
    Round blown
Part Number
EA942EM-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 963.18

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1