(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Enamel Spray EA942EM-31

Enamel Spray EA942EM-31

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EM-31

  • Details 1
    Glossy
  • Details 2
    Capacity: 300 ml
  • Details 3
    Color: Green
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): 1.0 to 1.5 m2
  • Details 6
    Oil-based type
  • Details 5
    Synthetic resin enamel spray
Part Number
EA942EM-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,250.31

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Details 1
    Glossy
  • Details 2
    Capacity: 300 ml
  • Details 3
    Color: Green
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): 1.0 to 1.5 m2
  • Details 6
    Oil-based type
  • Details 5
    Synthetic resin enamel spray

Product Description

【Product Specifications】
・Glossy
・Content-300ml
・Since the applied paint film is very thick, the coverage rate is two times larger than lacquer spray.
・You can get moist and bright finish by just applying on the gate, shutter, shed, furniture and handcrafts.
・Drying time (Finger touch)-20℃: about 30 minutes, Winter: about 60 minutes
・Paint area (2 coats)-1.0 to 1.5m2
・Color…Green

Specifications of EA942EM-31

  • Details 1
    Glossy
  • Details 2
    Capacity: 300 ml
  • Details 3
    Color: Green
  • Product Detail Type
    300 ml
  • Details 4
    Coverage area (2 coatings): 1.0 to 1.5 m2
  • Details 6
    Oil-based type
  • Details 5
    Synthetic resin enamel spray
Part Number
EA942EM-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,250.31

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1