(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Acrylic Lacquer Spray EA942EM-202

Acrylic Lacquer Spray EA942EM-202

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EM-202

  • Color
    Gray
  • Applications
    ·Iron part: Bicycles, motorcycles, farm equipment, lockers, steel products, shutters, storerooms, gates, steel fences, etc. ·Wooden parts: Crafts, etc.
  • Details 1
    Glossy
  • Details 2
    Specified Chemical Substance Disorder Prevention Regulations
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    Approx. 15 minutes (20°C), approx. 30 minutes (Winter)
  • Painted Area (2 Coatings)
    Approx. 0.6 to 0.8 m^2
  • Thinner
    Not required (Aerosol type)
  • Drying Time (Semi-Cured)
    Approx. 20 minutes (20°C), approx. 40 minutes (Winter)
  • Features
    ·Super quick-drying (15 minutes in summer) type with good work efficiency / The tough coating film keeps a beautiful gloss for a long time. · A Freon-free, toluene-free, xylene-free, and lead-free spray that can be used with peace of mind.
Part Number
EA942EM-202
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,719.99

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Color
    Gray
  • Applications
    ·Iron part: Bicycles, motorcycles, farm equipment, lockers, steel products, shutters, storerooms, gates, steel fences, etc. ·Wooden parts: Crafts, etc.
  • Details 1
    Glossy
  • Details 2
    Specified Chemical Substance Disorder Prevention Regulations
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    Approx. 15 minutes (20°C), approx. 30 minutes (Winter)
  • Painted Area (2 Coatings)
    Approx. 0.6 to 0.8 m^2
  • Thinner
    Not required (Aerosol type)
  • Drying Time (Semi-Cured)
    Approx. 20 minutes (20°C), approx. 40 minutes (Winter)
  • Features
    ·Super quick-drying (15 minutes in summer) type with good work efficiency / The tough coating film keeps a beautiful gloss for a long time. · A Freon-free, toluene-free, xylene-free, and lead-free spray that can be used with peace of mind.

Product Description

【Product Specifications】
・Content …300ml
・Color …gray
・Usage …・iron part :Bicycle, Motorcycle, Agricultural equipment, Locker, Steelproduct, Shutter, storeroom, Gate door, Iron fence etc.・Wooden parts :Handcrafts etc.
・Drying Time(Finger touch) …About 15 Minutes (20℃), About 30 minutes(Winter)
・Drying Time (semi-cured)…About 20 minutes(20℃), About 40 minutes(Winter)
・Coated area (2 Coats)…Approximately 0.6 to 0.8㎡
・Diluent…Unnecessary (Aerosol Type )
・Glossy type
・Features …・Work Efficiency is good, ultra fast-drying (15 Minutes in summer)Type・A tough coationg film keeps the beautiful luster for a long time.This spray can be used safety without non-fluorone, toluene, xylene, lead-free.

Specifications of EA942EM-202

  • Color
    Gray
  • Applications
    ·Iron part: Bicycles, motorcycles, farm equipment, lockers, steel products, shutters, storerooms, gates, steel fences, etc. ·Wooden parts: Crafts, etc.
  • Details 1
    Glossy
  • Details 2
    Specified Chemical Substance Disorder Prevention Regulations
  • Quantity
    300 ml
  • Details 3
    Oil-based type
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    Approx. 15 minutes (20°C), approx. 30 minutes (Winter)
  • Painted Area (2 Coatings)
    Approx. 0.6 to 0.8 m^2
  • Thinner
    Not required (Aerosol type)
  • Drying Time (Semi-Cured)
    Approx. 20 minutes (20°C), approx. 40 minutes (Winter)
  • Features
    ·Super quick-drying (15 minutes in summer) type with good work efficiency / The tough coating film keeps a beautiful gloss for a long time. · A Freon-free, toluene-free, xylene-free, and lead-free spray that can be used with peace of mind.
Part Number
EA942EM-202
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,719.99

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1