Loading...

Versatile Primer EA942EM-110

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Content-400ml
    ・Drying time(Touchable by fingers)-20℃:about 30 Minutes winter:about 60 Minutes
    ・Paint area(1 coat)-approx.2 to 2.5m2
    ・By undercoating this product on the base material which has poor adhesibility of paint, the adhesion strength with finish paint is increased.
    ・Permits top coating of lacquer, water-based, oil-based and various other paints
    ・Not suitable for PE, foamed polystyrene, wallpaper, etc.
    ・Apply it twice or more to any highly absorbing material.
    ・Color…Clear