(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Urethane Spray EA942EM-103

Urethane Spray EA942EM-103

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EM-103

  • Color
    Transparency
  • Weight (g)
    422g
  • Materials
    Container: Steel, cap, button: Plastic
  • Details 1
    Glossy
  • Details 2
    1 can single-use type
  • Quantity
    320 ml
  • Size
    ø 68×215(H)mm
  • Details 3
    Oil-based type
  • Product Detail Type
    320 ml
  • Drying Time (Finger Touch)
    20°C: Approximately 15 minutes in winter: Approximately 30 minutes completely cured: Approx. 72 hours
  • Painted Area (2 Coatings)
    0.9 to 1.4㎡
  • Expiration date
    Within 12 hours after mixing the hardener
Part Number
EA942EM-103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,031.75

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Color
    Transparency
  • Weight (g)
    422g
  • Materials
    Container: Steel, cap, button: Plastic
  • Details 1
    Glossy
  • Details 2
    1 can single-use type
  • Quantity
    320 ml
  • Size
    ø 68×215(H)mm
  • Details 3
    Oil-based type
  • Product Detail Type
    320 ml
  • Drying Time (Finger Touch)
    20°C: Approximately 15 minutes in winter: Approximately 30 minutes completely cured: Approx. 72 hours
  • Painted Area (2 Coatings)
    0.9 to 1.4㎡
  • Expiration date
    Within 12 hours after mixing the hardener

Product Description

【Product Specifications】
・Glossy (Matte for -105 and -106)
・Content-320ml
・Paint area (2 coats)-0.9 to 1.4m2
・Drying time (Finger touch)-20℃: approx. 15minWinter: approx. 30min
・Disposal type
・For metal, wood part, plastic, concrete, etc.
・Color…Clear

Specifications of EA942EM-103

  • Color
    Transparency
  • Weight (g)
    422g
  • Materials
    Container: Steel, cap, button: Plastic
  • Details 1
    Glossy
  • Details 2
    1 can single-use type
  • Quantity
    320 ml
  • Size
    ø 68×215(H)mm
  • Details 3
    Oil-based type
  • Product Detail Type
    320 ml
  • Drying Time (Finger Touch)
    20°C: Approximately 15 minutes in winter: Approximately 30 minutes completely cured: Approx. 72 hours
  • Painted Area (2 Coatings)
    0.9 to 1.4㎡
  • Expiration date
    Within 12 hours after mixing the hardener
Part Number
EA942EM-103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,031.75

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1