(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Quick-Dry Water-Based Wood Varnish EA942EL-21

Quick-Dry Water-Based Wood Varnish EA942EL-21

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EL-21

  • Details 1
    Glossy
  • Quantity
    Capacity: 1.4 L
  • Color
    Color: Transparent and glossy
  • Product Detail Type
    1.4
  • Painted Area (2 Coatings)
    Coverage area (2 coatings): 9 m2
  • Thinner
    Thinner: Tap water (Also for cleaning tools)
Part Number
EA942EL-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,748.78

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Details 1
    Glossy
  • Quantity
    Capacity: 1.4 L
  • Color
    Color: Transparent and glossy
  • Product Detail Type
    1.4
  • Painted Area (2 Coatings)
    Coverage area (2 coatings): 9 m2
  • Thinner
    Thinner: Tap water (Also for cleaning tools)

Product Description

【Product Specifications】
・Glossy (not including -2, -12, -22)
・For colored transparent finishing of indoor woods such as floor, passage, stepway, handrail, furniture, table and joinery
・Drying time-20℃: about 2 hours, Winter: about 4 hours
・Paint area (2 coats)-250ml: 1.6m2, 0.7L: 4.5m2, 1.4L: 9m2
・You are recommended to use the varnish brush to apply.
・Color…Clear and gloss
・Content…1.4L

Specifications of EA942EL-21

  • Details 1
    Glossy
  • Quantity
    Capacity: 1.4 L
  • Color
    Color: Transparent and glossy
  • Product Detail Type
    1.4
  • Painted Area (2 Coatings)
    Coverage area (2 coatings): 9 m2
  • Thinner
    Thinner: Tap water (Also for cleaning tools)
Part Number
EA942EL-21
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 6,748.78

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1