(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil-Based Wood Color paint [Oil Stain] EA942EK-85

Oil-Based Wood Color paint [Oil Stain] EA942EK-85

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA942EK-85

  • Color
    Walnut
  • Details 1
    Matte
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    20°C: Approx. 1 hour in winter: Approx. 2 hours
  • Painted Area (2 Coatings)
    Approx. 2.5 m2
  • Thinner
    Please use a thinner for painting (EA942EP-1 to 3) (Also for cleaning tools)
Part Number
EA942EK-85
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,480.60

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Color
    Walnut
  • Details 1
    Matte
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    20°C: Approx. 1 hour in winter: Approx. 2 hours
  • Painted Area (2 Coatings)
    Approx. 2.5 m2
  • Thinner
    Please use a thinner for painting (EA942EP-1 to 3) (Also for cleaning tools)

Product Description

【Product Specifications】
・Matte
・Content-300ml
・Drying time (Finger touch)-20℃: about 1 hour, Winter: about 2 hours
・Paint area (2 coats)-About 2.5m2
・For coloring of wooden door, post, window frame, cabinet, bookrack and handcrafts.
[Note] This is color sample only for reference.The actual colors may be somewhat different from these samples.
・Color…Walnut

Specifications of EA942EK-85

  • Color
    Walnut
  • Details 1
    Matte
  • Quantity
    300 ml
  • Product Detail Type
    300 ml
  • Drying Time (Finger Touch)
    20°C: Approx. 1 hour in winter: Approx. 2 hours
  • Painted Area (2 Coatings)
    Approx. 2.5 m2
  • Thinner
    Please use a thinner for painting (EA942EP-1 to 3) (Also for cleaning tools)
Part Number
EA942EK-85
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,480.60

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1